2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

C230DE050005MIP

표 확장
EN
1/5
Code
CODE
Product
PRODUCT
Function
FUNC
Bore size
DI
DIX
Stroke
STROKE [mm]
Rod position
RP [mm]
Type
TYPE
Rod type
RD
Seals material
SEALS
Special execution
SPE
Front head accessories
AC1
Front foot side
FS1
Rear head accessories
AC2
Rear foot side
FS2
A
A
B
B [mm]
E
E [mm]
1
2
3
4
5
6
C230DE032005MIP
Cylinder Line 230
Double acting
32
032
5
0
Magnetic
Stainless Stell
Polyurethane
Female piston rod
-
N/A
-
N/A
M10x1.25
20
50
C230DE040005MIP
Cylinder Line 230
Double acting
40
040
5
0
Magnetic
Stainless Stell
Polyurethane
Female piston rod
-
N/A
-
N/A
M10x1.25
20
55
C230DE050005MIP
Cylinder Line 230
Double acting
50
050
5
0
Magnetic
Stainless Stell
Polyurethane
Female piston rod
-
N/A
-
N/A
M12x1.25
22
68
C230DE063005MIP
Cylinder Line 230
Double acting
63
063
5
0
Magnetic
Stainless Stell
Polyurethane
Female piston rod
-
N/A
-
N/A
M12x1.25
22
79
C230DE080005MIP
Cylinder Line 230
Double acting
80
080
5
0
Magnetic
Stainless Stell
Polyurethane
Female piston rod
-
N/A
-
N/A
M16x1.5
30
98
C230DE100005MIP
Cylinder Line 230
Double acting
100
100
5
0
Magnetic
Stainless Stell
Polyurethane
Female piston rod
-
N/A
-
N/A
M16x1.5
30
115
압축된 표현 표시(6 구성 가능한 제품)
ShorttextLine 230 ø32÷100
최근 변경26.07.2023 15:48:56
단위

Classifications

CNS

CNSERPBASE Object Properties
Type CodeC230DE050005MIP